IESNA:LM-63-2002
[TEST]P1388898
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-830-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15180.1
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
104.3 124.3 172.5 328.9 882.3 1500.0 2069.5 2438.4 2803.4 3272.6 3870.2 4487.9 5346.1 6156.3 6838.1 7411.6 7941.0 8458.4 
9007.8 9733.7 10571.9 11362.0 11566.6 11225.7 10656.2 10006.4 9509.1 9092.0 7511.9 4901.0 2346.2 1135.0 601.6 244.6 140.4 
76.2 44.1 0.0 
104.3 128.3 172.5 320.8 818.2 1475.9 2009.3 2410.4 2803.4 3268.6 3810.1 4503.9 5318.1 6052.0 6745.8 7315.3 7840.7 8334.0 
8895.5 9597.4 10467.7 11277.8 11558.5 11217.6 10612.0 9986.4 9465.0 9027.9 7523.9 4913.0 2394.3 1135.0 605.6 236.6 136.4 
72.2 44.1 0.0 
104.3 124.3 164.4 312.8 750.0 1359.6 1969.2 2378.3 2771.3 3220.5 3757.9 4439.7 5145.6 5879.5 6485.1 6914.3 7347.4 7876.8 
8482.4 9196.3 10182.9 11317.9 11859.3 11638.8 10920.9 10207.0 9721.7 9324.6 7965.1 5410.3 2779.3 1283.4 609.6 228.6 144.4 
80.2 48.1 0.0 
104.3 124.3 156.4 268.7 645.7 1231.3 1780.7 2262.0 2675.1 3116.2 3633.6 4259.3 4913.0 5562.7 6112.2 6569.4 6878.2 7343.4 
7989.1 8799.3 9930.2 11109.4 12039.8 12087.9 11466.3 10632.1 10082.6 9717.7 8530.5 6388.9 3581.5 1628.3 717.9 260.7 144.4 
92.2 60.2 0.0 
104.3 124.3 152.4 228.6 469.2 954.5 1508.0 2061.4 2510.6 2935.8 3413.0 4006.6 4632.2 5302.0 5867.5 6356.8 6697.7 6970.4 7375.5 
8041.3 9088.0 10551.9 11935.5 12440.9 11971.6 11125.4 10596.0 10231.0 9092.0 7483.8 4820.7 2193.8 982.6 365.0 164.4 112.3 
80.2 0.0 
104.3 120.3 144.4 188.5 320.8 621.6 1127.0 1624.3 2177.8 2639.0 3076.1 3573.4 4138.9 4696.4 5342.1 5859.5 6272.6 6577.4 6802.0 
7195.0 7812.6 8927.6 10668.2 12059.9 12420.8 11586.6 10993.1 10547.9 9533.2 8109.4 6128.2 3621.6 1820.8 713.9 252.7 148.4 
108.3 0.0 
104.3 120.3 132.3 160.4 216.6 348.9 605.6 1022.7 1479.9 1985.2 2474.5 3003.9 3461.1 3958.5 4499.9 5053.4 5526.6 5959.8 6284.6 
6617.5 7034.6 7692.3 8743.1 10355.4 11967.6 12529.1 12188.2 11747.0 10178.9 8450.3 6749.8 5402.3 3429.1 1620.3 657.7 
212.6 144.4 0.0 
104.3 116.3 128.3 148.4 184.5 248.7 413.1 681.8 1086.9 1512.0 1989.3 2486.6 2971.9 3461.1 3942.4 4487.9 4961.1 5446.4 5851.5 6260.5 
6681.7 7235.1 8081.4 9332.7 11073.3 12364.7 12617.3 12477.0 11117.4 9176.3 7279.2 5811.4 4187.1 2354.2 986.6 276.7 
164.4 0.0 
104.3 112.3 124.3 140.4 160.4 196.5 276.7 405.1 653.7 994.6 1399.7 1828.8 2302.1 2779.3 3280.7 3786.0 4271.3 4772.6 5249.9 5711.1 
6196.4 6769.9 7527.9 8518.5 9797.9 11390.1 12120.0 12344.6 12031.8 10576.0 8574.7 6601.4 4688.4 3056.1 1355.6 449.2 
188.5 0.0 
104.3 112.3 116.3 124.3 128.3 140.4 152.4 176.5 208.6 264.7 356.9 493.3 681.8 950.5 1263.3 1612.3 1989.3 2434.4 2911.7 3449.1 4030.7 4712.5 
5522.6 6493.2 7612.1 8807.3 9533.2 9998.4 10740.4 10347.3 8574.7 5943.7 3581.5 1881.0 790.1 232.6 152.4 0.0 
104.3 108.3 108.3 108.3 112.3 112.3 112.3 116.3 112.3 116.3 116.3 120.3 128.3 136.4 160.4 184.5 220.6 268.7 332.9 425.1 541.4 717.9 954.5 1331.5 
1949.2 3040.0 3970.5 4552.0 5374.2 4596.1 3356.9 2358.2 1552.1 802.1 232.6 56.1 16.0 0.0 
104.3 104.3 104.3 100.3 100.3 100.3 100.3 96.3 92.2 92.2 92.2 92.2 88.2 84.2 84.2 84.2 88.2 96.3 104.3 116.3 132.3 144.4 164.4 192.5 252.7 429.1 
641.7 846.2 1379.6 1463.9 1034.7 629.7 365.0 168.4 68.2 28.1 12.0 0.0 
104.3 100.3 100.3 96.3 92.2 92.2 88.2 84.2 80.2 80.2 76.2 72.2 68.2 64.2 56.1 52.1 48.1 48.1 48.1 48.1 48.1 48.1 44.1 44.1 36.1 32.1 32.1 
32.1 40.1 48.1 36.1 32.1 32.1 24.1 16.0 12.0 12.0 0.0 
104.3 96.3 92.2 84.2 80.2 76.2 72.2 64.2 60.2 52.1 44.1 40.1 32.1 28.1 24.1 20.1 16.0 16.0 12.0 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 4.0 
4.0 8.0 8.0 8.0 0.0 
104.3 92.2 84.2 76.2 68.2 64.2 56.1 48.1 40.1 32.1 28.1 20.1 16.0 12.0 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 
8.0 8.0 0.0 
104.3 88.2 76.2 68.2 60.2 48.1 44.1 36.1 28.1 20.1 16.0 8.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 
8.0 0.0 
104.3 84.2 72.2 60.2 52.1 44.1 32.1 24.1 20.1 12.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 
4.0 0.0 
104.3 84.2 68.2 56.1 44.1 36.1 28.1 20.1 16.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 
0.0 
104.3 80.2 68.2 52.1 44.1 36.1 24.1 16.0 12.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
104.3 84.2 68.2 52.1 44.1 32.1 24.1 20.1 12.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
104.3 84.2 68.2 56.1 44.1 32.1 28.1 20.1 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
104.3 84.2 68.2 56.1 44.1 32.1 28.1 20.1 16.0 12.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
